Product specifications
Characteristic | Value |
---|---|
Chip Technology | - |
Features | Fiber optic link for all SKiiP4 TypesTransmits the PWM control signals from the controller to SKiiP4 driverTransmits GPIO-error signal from SKiiP4 driver to controllerTransmits analogue signals (temperature, current, DC-Link voltage) from SKiiP4 driver to controllerEasy mounting on the SKiiP4 driver shuttlePCB coated with varnishRoHS compliant |
Housing | SKiiP Accessories |
Part Number | L5066402 |
Product Group | SKiiP |
Product Line | SKiiP Accessories |
Product Status | In production |
Product Type | SKiiP4 F-Option with D-Sub connector |
Switches | No switches |
Technology | SKiiP Utilities |
Typical Applications | Harsh EMI environment |