Product specifications
Characteristic | Value |
---|---|
Current (A) | 277 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features | NEW SKR PEP diode-technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
Housing | MiniSKiiP II 3 |
Part Number | 25232880 |
Product Line | MiniSKiiP |
Product Status | Terminated |
Product Type | SKiiP 39AN16V1 |
Surge Current (A) | 2300 A |
Switches | Rectifier |
Technology | Bridge |
Voltage (V) | 1600 V |