Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 100 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
Housing | MiniSKiiP II 3 |
Part Number | 25231490 |
Product Line | MiniSKiiP |
Product Status | In production |
Product Type | SKiiP 38NAB12T4V1 |
Switches | CIB |
Technology | IGBT |
Typical Applications | Inverter up to 41 kVATypical motor power 22 kW |
Voltage (V) | 1200 V |