Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 35 A |
Dimensions (LLxBBxHH) mm | 59x52x16 |
Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
Housing | MiniSKiiP II 2 |
Part Number | 25230070 |
Product Line | MiniSKiiP |
Product Status | Not for new designs |
Product Type | SKiiP 24NAB126V1 |
Switches | CIB |
Technology | IGBT |
Typical Applications | Inverter up to 19 kVATypical motor power 11 kW |
Voltage (V) | 1200 V |