Semikron Danfoss logo

25231440

SKiiP 12NAB12T4V1

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip TechnologyIGBT 4 (Trench)
Current (A)15 A
Dimensions (LLxBBxHH) mm42x40x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 1
Part Number25231440
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 12NAB12T4V1
SwitchesCIB
TechnologyIGBT
Typical ApplicationsInverter up to 12 kVATypical motor power 5,5 kW
Voltage (V)1200 V