Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT T7 |
Current (A) | 10 A |
Dimensions (LLxBBxHH) mm | 42x40x16 |
Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
Housing | MiniSKiiP II 1 |
Part Number | 25232040 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 11NAB12T7V1 |
Switches | CIB |
Technology | IGBT |
Voltage (V) | 1200 V |