Product specifications
Characteristic | Value |
---|---|
Current (A) | 39 A |
Dimensions (LLxBBxHH) mm | 34x31x16 |
Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
Housing | MiniSKiiP II 0 |
Part Number | 25230210 |
Product Line | MiniSKiiP |
Product Status | Terminated |
Product Type | SKiiP 05ANB16V1 |
Surge Current (A) | 370 A |
Technology | Bridge |
Voltage (V) | 1600 V |