Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 15 A |
Dimensions (LLxBBxHH) mm | 34x31x16 |
Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
Housing | MiniSKiiP II 0 |
Part Number | 25232410 |
Product Line | MiniSKiiP |
Product Status | In production |
Product Type | SKiiP 03NEC066V3 |
Switches | CI |
Technology | IGBT |
Typical Applications | Inverter up to 5,6 kVATypical motor power 3,0 kW |
Voltage (V) | 600 V |