Product specifications
Characteristic | Value |
---|---|
Channels | 2 |
Chip Technology | Driver |
Current (A) | 8 A |
Features | SKHI 23/12 drives all SEMIKRON IGBTs with V<sub>CES</sub> up to 1200 V (V<sub>CE</sub>-monitoring adjusted from factory for 1200 V-IGBT)Double driver circuit for medium power IGBTs, also as two independent single driversCMOS / TTL (HCMOS) compatible input buffersShort circuit protection by V<sub>CE</sub> monitoringSoft short circuit turn-offIsolation due to transformers (no opto couplers)Supply undervoltage monitoring (< 13 V)Error memory / ouput signal (LOW or HIGH logic)Driver interlock top / bottomInternal isolated power supply |
Frequency in KhZ | 100 kHz |
Housing | Plug and Play |
Part Number | L5002371 |
Product Group | Driver |
Product Line | Driver |
Product Status | Discontinued |
Product Type | SKHI 23/12 R |
QG in µC | 4.8 µC |
Switches | Half Bridge |
Typical Applications | High frequency SMPSHalf and Full bridgesThree phase motor invertersHigh power UPS |
Voltage (V) | 1200 V |