Semikron Danfoss logo
Semikron Danfoss Standard Photo SKHI 1012 1017 R

L5002255

SKHI 10/12 R

Driver

Product specifications

Characteristic
Value
Channels1
Chip TechnologyDriver
Current (A)8 A
FeaturesSingle driver circuit for high power IGBTsSKHI 10/12 drives all SEMIKRON IGBTs with V<sub>CES</sub> up to 1200 V (factory adjustment ofV<sub>CES</sub>-monitoring for 1200V-IGBT)CMOS/TTL (HCMOS) compatible input buffersShort circuit protection by V<sub>CE</sub> monitoringSoft short circuit turn-offIsolation due to transformers (no opto couplers)Supply undervoltage monitoring (&lt; 13 V)
Frequency in KhZ100 kHz
HousingPlug and Play
Part NumberL5002255
Product GroupDriver
Product LineDriver
Product StatusDiscontinued
Product TypeSKHI 10/12 R
QG in µC9.6 µC
SwitchesSingle Switch
Typical ApplicationsHigh frequency SMPSBraking choppersAsymmetrical bridgesHigh power UPS
Voltage (V)1200 V