Semikron Danfoss logo

34385900

SKCD 81 C 120 I3

Bare Die

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I3 Fast
Current (A)100 A
Device TypeFreewheeling Diode
Featureslow forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to all standard solder processes
HousingCAL I3
Part Number34385900
Product TypeSKCD 81 C 120 I3
Surge Current (A)1100 A
TechnologyCAL I3
Typical Applicationsfreewheeling diode for IGBTparticularly suitable for frequencies > 8 kHz
Voltage (V)1200 V