Semikron Danfoss logo

34745700

SKCD 81 C 065 I4F

CAL I4F

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)200 A
Device TypeFreewheeling Diode
Featureslow forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggedness
HousingCAL I4F
Part Number34745700
Product TypeSKCD 81 C 065 I4F
Surge Current (A)1290 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)650 V