Semikron Danfoss logo

34543500

SKCD 61 C 170 I

Bare Die

Product specifications

Characteristic
Value
Current (A)75 A
Device TypeFreewheeling Diode
Featureslow forward voltage dropeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes
HousingCAL I
Part Number34543500
Product TypeSKCD 61 C 170 I
Surge Current (A)720 A
TechnologyCAL I
Typical Applicationsfreewheeling diode for IGBTparticularly suitable for frequencies > 8 kHz
Voltage (V)1700 V