Semikron Danfoss logo

34387600

SKCD 61 C 120 I3

Bare Die

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I3 Fast
Current (A)75 A
Device TypeFreewheeling Diode
Featureslow forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to all standard solder processes
HousingCAL I3
Part Number34387600
Product TypeSKCD 61 C 120 I3
Surge Current (A)800 A
TechnologyCAL I3
Typical Applicationsfreewheeling diode for IGBTparticularly suitable for frequencies > 8 kHz
Voltage (V)1200 V