Semikron Danfoss logo

34731700

SKCD 56 C 170 I4F

Bare Die

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)100 A
Device TypeFreewheeling Diode
Featuresmax. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses
HousingCAL I4F
Part Number34731700
Product TypeSKCD 56 C 170 I4F
Surge Current (A)580 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1700 V