Semikron Danfoss logo

34544200

SKCD 18 C 060 I3

Bare Die

Product specifications

Characteristic
Value
Current (A)30 A
Device TypeFreewheeling Diode
Featureslow forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to all standard solder processes
HousingCAL I3
Part Number34544200
Product StatusTerminated
Product TypeSKCD 18 C 060 I3
Surge Current (A)200 A
TechnologyCAL I3
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)600 V