Product specifications
Characteristic | Value |
---|---|
Chip Technology | FWD CAL I3 Fast |
Current (A) | 150 A |
Device Type | Freewheeling Diode |
Features | low forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to all standard solder processes |
Housing | CAL I3 |
Part Number | 34547600 |
Product Type | SKCD 121 C 120 I3 |
Surge Current (A) | 1600 A |
Technology | CAL I3 |
Typical Applications | freewheeling diode for IGBTparticularly suitable for frequencies > 8 kHz |
Voltage (V) | 1200 V |