Semikron Danfoss logo

34780800

SKCD 120 C 170 I4F R

Bare Die

Product specifications

Characteristic
Value
Chip TechnologyFWD CAL I4 Fast
Current (A)200 A
Device TypeFreewheeling Diode
Featuresmax. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses
HousingCAL I4F
Part Number34780800
Product TypeSKCD 120 C 170 I4F R
Surge Current (A)1200 A
TechnologyCAL I4F
Typical Applicationsfreewheeling diode for IGBT
Voltage (V)1700 V