Product specifications
Characteristic | Value |
---|---|
Current (A) | 20 A |
Device Type | Freewheeling Diode |
Features | low forward voltage drop combined with a low temperature dependenceeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to all standard solder processes |
Housing | CAL I3 |
Part Number | 34544400 |
Product Status | Terminated |
Product Type | SKCD 09 C 060 I3 |
Surge Current (A) | 100 A |
Technology | CAL I3 |
Typical Applications | freewheeling diode for IGBT |
Voltage (V) | 600 V |