Semikron Danfoss logo

14282031

SKAI 45 A2 GD12-WCI

SKAI 2 HV

Product specifications

Characteristic
Value
Channels6
Chip TechnologyThree-phase inverter
CoolingLiquid
Current (A)300 A
FeaturesOptimized for HEV and EVHigh power densityHigh overload capabilityCompact integration in IP67 enclosure:
Frequency in KhZ20 kHz
HousingCase 7
Part Number14282031
PlatformSKAI 2 HV
Product GroupSKAI
Product LineSKAI2
Product LineSKAI
Product StatusDiscontinued
Product TypeSKAI 45 A2 GD12-WCI
QG in µC7.2 µC
Surge Voltage (V)800 V
SwitchesSix Pack
TechnologyIGBT
Topology3-Phase
Typical ApplicationsCommercial application vehicleHybrid vehicleBattery driven vehicles (not suitable for mains applications)
Voltage (V)1200 V