Semikron Danfoss logo

24921401

SK35MLLE120SCp

SEMITOP 2 Press-Fit

Product specifications

Characteristic
Value
Chip TechnologyGen 2 SiC MOSFET (RM)
Current (A)36 A
Dimensions (LLxBBxHH) mm28x40.5x12
FeaturesOne screw mounting moduleFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performance by aluminum oxide substrateDouble Boost in very compact solutionSymmetrical layoutUltra Low inductance designSiC 1200V Trench MOSFETSiC 1200V Schottky FWDBy-pass Rectifier diodeExtremely high switching frequencyUL recognized, file no. E63 532
HousingSEMITOP 2 Press-Fit
Part Number24921401
Product LineSEMITOP
Product StatusDiscontinued
Product TypeSK35MLLE120SCp
SwitchesCustomer Specific
TechnologySiC MOSFET
Typical ApplicationsInterleaved PFCSolar inverterPower Supply
Voltage (V)1200 V