Semikron Danfoss logo

24910110

SK 85 MH 10 T

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)80 A
Dimensions (LLxBBxHH) mm41x28x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonding aluminium oxide ceramic (DBC)Trench-gate technologyShort internal connections and low inductance case
HousingSEMITOP 2
Part Number24910110
Product LineSEMITOP
Product StatusDiscontinued
Product TypeSK 85 MH 10 T
SwitchesH-Bridge
TechnologyMOSFET
Typical ApplicationsLow switched mode power suppliesDC servo drivesUPS
Voltage (V)100 V